??
CAD model selection
Selectable products: 1
SYUCDA-06000400-1CIH
HELP_VARIABLE
Company
Filoform
Description
STAKKAbox™ Ultima Connect & DACH Frame & Cover
Bill of material
SYUCDA-06000400-1CIH
Product Type
ULTIMA Connect
Product Code
SYUCDA-06000400-1CIH
LOD Destination
Architecture
LOD Level
Clear Opening Length (A)
mm
Clear Opening Width (B)
mm
External Length (C)
735 mm
External Width (D)
535 mm
Actual Depth (E)
mm
Enter value for DPT
Actual Depth (E)
mm
cm
inch
ft
Stacking Depth (F)
150 mm
Type of Cover
DACH Cover and Frame
Loading Class
D400
German Cover Type
Locking Mechanism
Frame Clear Opening Length (CC)
603 mm
Frame Clear Opening Width (CD)
438 mm
Frame External Length (CA)
754 mm
Frame External Width (CB)
618 mm
Overall Depth (OD)
368.0 mm
Number of covers
1
Product Link
Click Here
Disclaimer
Click Here
Environmental Product Declaration
Click Here
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions